Product details

Gross weight 1.1 kg
Net weight 1.1 kg
Volume 14.235 dm3
EAN 5710107586332

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Frame Size D11

SPARE PARTS FC 200 SERIES

Frame Size D11

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D11

SPARE PARTS FC 103 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 200 KW / 300 HP
250 KW / 350 HP
160 KW / 250 HP
RFI Filter (L2) LHD + Class A2 RFI
(L4) LHD + Class A1 RFI

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality