kit, e1 ip21/54 top/bottom covers

176F1946

Top and bottom cover / roof and bottom plate E-Frame IP21 / 54
Cover plates to close the floor and roof openings of the
Converter cooling duct.
For use with VLT-HVAC, VLT-AQUA, VLT-Automation of size E in
Degree of protection IP21 / 54 and cooling ONLY through the rear of the inverter.
Included:
Upper and lower cover plate
Sealing plates
Seals
Fasteners

Product details

Gross weight 4.28 kg
Net weight 3.46 kg
Volume 0 l

SPARE PARTS FC 100 SERIES

Frame Size E1

SPARE PARTS FC 200 SERIES

Frame Size E1

SPARE PARTS FC 300 SERIES

Frame Size E1

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality