Product details

Gross weight 15.914 kg
Net weight 6.014 kg
Volume 0 l

Electro Mechanics

Electro Mechanics Switch

SPARE PARTS FC 100 SERIES

Mains Option (3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P110) 110 KW / 150 HP
(P132) 132 KW / 200 HP
RFI Filter (H2) RFI filter Class A2

SPARE PARTS FC 200 SERIES

Mains Option (3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P110) 110 KW / 150 HP
(P132) 132 KW / 200 HP
RFI Filter (H2) RFI filter Class A2

SPARE PARTS FC 300 SERIES

/Mains Option (3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP
(P110) 110 KW / 150 HP
RFI Filter (H2) RFI Class A2 (C3)

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality