Product details

Gross weight 199 kg
Net weight 184 kg
Volume 1.23 m3
EAN 5710107588039

Repair Kit

Repair Kit Complete repair kit

SPARE PARTS FC 100 SERIES

Frame Size D4
D2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P250) 250 KW / 350 HP

SPARE PARTS FC 200 SERIES

Frame Size D4
D2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP

SPARE PARTS FC 300 SERIES

Frame Size D4
D2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P315) 315 KW / 450 HP
(P250) 250 KW / 350 HP

SPARE PARTS FC 103 SERIES

Frame Size D4
D2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating 315 KW / 450 HP
250 KW / 350 HP

SPARE PARTS VLT 5000 SERIES

Dedicated Application (P) Process
DrivePro category Suitcase spare part
Spare Part
Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Power rating (352) 352
(302) 302
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Power rating (352) 352
(402) 402
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Power rating (352) 352
(402) 402
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality