Product details

Gross weight 175 kg
Net weight 151 kg
Volume 1.23 m3
EAN 5710107588053

Repair Kit

Repair Kit Complete repair kit

SPARE PARTS FC 100 SERIES

Frame Size D1
D3
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P110) 110 KW / 150 HP
(P132) 132 KW / 200 HP
(P160) 160 KW / 250 HP

SPARE PARTS FC 200 SERIES

Frame Size D1
D3
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P132) 132 KW / 200 HP
(P160) 160 KW / 250 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size D1
D3
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P110) 110 KW / 150 HP
(P160) 160 KW / 250 HP

SPARE PARTS FC 103 SERIES

Frame Size D1
D3
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating 132 KW / 200 HP
110 KW / 150 HP

SPARE PARTS VLT 5000 SERIES

Dedicated Application (P) Process
Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Power rating (122) 122
(152) 152
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Power rating (172) 172
(152) 152
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (7) 525-690 V AC
Phase (T) Three Phases
Power rating (202) 202
(152) 152
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality