Product details

Gross weight 0.25 kg
Net weight 0.2 kg
Volume 0 l
EAN 5710107588275

Electro Mechanics

Electro Mechanics Control cable

SPARE PARTS VLT 5000 SERIES

Enclosure Class (N1) IP20 NEMA 1
(54) IP54
Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
Phase (T) Three Phases
Phase+Mains+Power T5350
T5450
T5300
T5500
Power rating (300) 300
(500) 500
(350) 350
(450) 450
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Enclosure Class (N1) IP20 NEMA 1
(54) IP54
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Phase+Mains+Power T4350
T4550
T4400
T4500
Power rating (550) 550
(400) 400
(500) 500
(350) 350
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Dedicated Application (A) AQUA
Enclosure Class (N1) IP20 NEMA 1
(54) IP54
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Phase+Mains+Power T4350
T4450
T4500
T4600
Power rating (500) 500
(600) 600
(350) 350
(450) 450
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality