Product details

Gross weight 0.342 kg
Net weight 0.3 kg
Volume 0 l
EAN 5710107588633

Printed Circuit Board (PCA)

Printed Circuit Assemblies RFI card

SPARE PARTS VLT 5000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
Phase (T) Three Phases
Power rating (300) 300
(500) 500
(350) 350
(450) 450
RFI Filter (R1) EN 55011 Class A1
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (550) 550
(400) 400
(500) 500
(350) 350
RFI Filter (R1) EN 55011 Class A1
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (500) 500
(600) 600
(350) 350
(450) 450
RFI Filter (R1) EN 55011 Class A1
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality