Product details

Gross weight 1.869 kg
Net weight 1.657 kg
Volume 15 l
EAN 5702427168312

Electro Mechanics

Electro Mechanics Heatsink fan

SPARE PARTS VLT 5000 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Spare Part
Enclosure Class (00) IP00
(N1) IP20 NEMA 1
Enclosure Type (C) Compact
Mains Voltage U(in) (2) 200-240V AC
(5) 380-500/460-500V AC
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T5060
T6075
T5075
T2032
T6100
T2042
T2052
T5100
T6125
Power rating (100) 100
(125) 125
(060) 060
(052) 052
(042) 042
(075) 075
(032) 032
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Enclosure Class (00) IP00
(N1) IP20 NEMA 1
Enclosure Type (C) Compact
Mains Voltage U(in) (2) 200-240V AC
(4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T6150
T4075
T6100
T2042
T2052
T2062
T4100
T6125
T4125
Power rating (100) 100
(125) 125
(150) 150
(062) 062
(052) 052
(075) 075
(042) 042
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Enclosure Class (00) IP00
(N1) IP20 NEMA 1
Enclosure Type (C) Compact
Mains Voltage U(in) (2) 200-240V AC
(4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T6150
T6100
T2042
T2052
T2062
T4100
T6125
T4125
Power rating (100) 100
(125) 125
(150) 150
(062) 062
(052) 052
(042) 042
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality