Product details

Gross weight 0.078 kg
Net weight 0.024 kg
Volume 0 l
EAN 5710107590476

Electro Mechanics

Electro Mechanics Internal fuse

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part

SPARE PARTS VLT 5000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (2) 200-240V AC
(5) 380-500/460-500V AC
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T2032
T2042
T5100
T5300
T6125
T5500
T5060
T6075
T5350
T5075
T6100
T5450
T2052
Power rating (100) 100
(300) 300
(125) 125
(500) 500
(060) 060
(052) 052
(350) 350
(075) 075
(042) 042
(450) 450
(032) 032
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (2) 200-240V AC
(4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T2042
T4550
T4100
T6125
T4125
T4400
T4500
T6150
T4075
T4350
T6100
T2052
T2062
Power rating (550) 550
(100) 100
(125) 125
(400) 400
(500) 500
(062) 062
(150) 150
(052) 052
(042) 042
(075) 075
(350) 350
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Enclosure Type (C) Compact
Mains Voltage U(in) (2) 200-240V AC
(4) 380-480V +/- 10% 50/60Hz
(6) 525-600V AC
Phase (T) Three Phases
Phase+Mains+Power T6150
T4350
T6100
T2042
T4450
T2052
T4100
T2062
T6125
T4125
T4500
T4600
Power rating (100) 100
(125) 125
(500) 500
(600) 600
(150) 150
(062) 062
(052) 052
(350) 350
(042) 042
(450) 450
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality