Product details

Gross weight 227 kg
Net weight 213 kg
Volume 1.2 m3
EAN 5710107591480

Repair Kit

Repair Kit Complete repair kit

SPARE PARTS FC 100 SERIES

Frame Size E1
E2
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P355) 355 KW / 500 HP

SPARE PARTS FC 200 SERIES

Frame Size E1
E2
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P355) 355 KW / 500 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size E1
E2
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P315) 315 KW / 450 HP

SPARE PARTS FC 103 SERIES

Frame Size E1
E2
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 355 KW / 500 HP

SPARE PARTS VLT 5000 SERIES

Dedicated Application (P) Process
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(5) 380-500/460-500V AC
Phase (T) Three Phases
Power rating (452) 452
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (502) 502
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
Phase (T) Three Phases
Power rating (502) 502
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality