Product details

Gross weight 187 kg
Net weight 173 kg
Volume 0 l
EAN 5710107591503

Repair Kit

Repair Kit Complete repair kit

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size E1
E2
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P450) 450 KW / 600 HP

SPARE PARTS FC 200 SERIES

Frame Size E1
E2
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P450) 450 KW / 600 HP

SPARE PARTS FC 300 SERIES

Frame Size E1
E2
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P400) 400 KW / 550 HP

SPARE PARTS FC 103 SERIES

Frame Size E1
E2
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 450 KW / 600 HP

SPARE PARTS VLT 5000 SERIES

Dedicated Application (P) Process
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(5) 380-500/460-500V AC
Phase (T) Three Phases
Power rating (552) 552
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Power rating (602) 602
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Dedicated Application (A) AQUA
Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
Phase (T) Three Phases
Power rating (652) 652
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality