Product details

Gross weight 0.161 kg
Net weight 0.12 kg
Volume 0.939 l
EAN 5710107591718

Connections

Connections Connector terminal block

SPARE PARTS FC 100 SERIES

Frame Size C4
C2
Phase+Mains+Power+Enclosure T2P45KE20
T4P90KE20
T4P90KP21
T4P90KP20
T6P90KP20
T2P45KP20
T4P90KE55
T4P90KE66
T4P90KE21
T6P90KE20
T4P75KP55
T4P75KP66

SPARE PARTS FC 200 SERIES

Frame Size C4
C2
Phase+Mains+Power+Encl T2P45KE20
T4P90KE20
T4P90KP21
T4P90KP20
T6P90KP20
T2P45KP20
T4P90KE55
T4P90KE66
T4P90KE21
T6P90KE20
T4P75KP66
T4P75KP55

SPARE PARTS FC 300 SERIES

Frame Size C4
C2

SPARE PARTS FC 103 SERIES

Frame Size C4
C2
Phase+Mains+Power+Enclosure T2P45KE20
T4P90KE20
T4P90KP21
T4P90KP20
T6P90KP20
T2P45KP20
T4P90KE55
T4P90KE66
T4P90KE21
T6P90KE20
T4P75KP55
T4P75KP66

SPARE PARTS VLT 5000 SERIES

Display (DL) Local Control Panel (LCP)
Enclosure Class (54) IP54
Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
Phase (T) Three Phases
Phase+Mains+Power T5072
T5102
Phase+Mains+Power+Encl T5102C54
T5072C54
Power rating (102) 102
(072) 072
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Display (DL) Local Control Panel (LCP)
Enclosure Class (54) IP54
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Phase+Mains+Power T4122
T4102
Phase+Mains+Power+Encl T4122C54
T4102C54
Power rating (122) 122
(102) 102
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Dedicated Application (A) AQUA
Display (DL) Local Control Panel (LCP)
DrivePro category Spare Part
Enclosure Class (54) IP54
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Phase+Mains+Power T4122
T4102
Phase+Mains+Power+Encl T4122C54
T4102C54
Power rating (122) 122
(102) 102
VLT Series (8) VLT® 8000 Series

SPAREPARTS for FC-321

/Frame Size C4
/Voltage Three phase 380-500 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality