terminal spare/terminal blok/95,0 ke62da

175Z4716

terminal spare/terminal blok/95,0 ke62da

Product details

Gross weight 0.106 kg
Net weight 0.09 kg
Volume 0.939 l
EAN 5710107591725

Connections

Connections Connector terminal block

SPARE PARTS FC 100 SERIES

Frame Size B2
C4
A4
A5
C2
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power+Enclosure T6P75KP20
T4P75KE55
T4P75KE66
T2P37KP20
T4P75KE20
T6P75KE20
T4P75KE21
T2P37KE20
T4P75KP20
T4P75KP21
T4P75KP55
T4P75KP66

SPARE PARTS FC 200 SERIES

DrivePro category Spare Part
Frame Size C4
C2
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
(6) 525 - 600 VAC
Phase (T) Three phase
Phase+Mains+Power+Encl T6P75KP20
T4P75KE66
T4P75KE55
S2P22KP66
S2P22KP55
S2P22KP21
T6P75KE20
T4P75KE20
T2P37KP20
T4P75KE21
S2P22KE66
S2P22KE55
S2P22KE21
T4P75KP20
T2P37KE20
T4P75KP21
T4P75KP66
T4P75KP55

SPARE PARTS FC 300 SERIES

Frame Size C4
C2
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
(6) 525 - 600 VAC
Phase (T) Three phase

SPARE PARTS FC 103 SERIES

Frame Size C4
C2
Phase+Mains+Power+Enclosure T6P75KP20
T4P75KE66
T4P75KE55
T6P75KE20
T4P75KE20
T2P37KP20
T4P75KE21
T4P75KP20
T2P37KE20
T4P75KP21
T4P75KP66
T4P75KP55

SPARE PARTS VLT 5000 SERIES

Display (DL) Local Control Panel (LCP)
Enclosure Class (54) IP54
Enclosure Type (C) Compact
Mains Voltage U(in) (5) 380-500/460-500V AC
Phase (T) Three Phases
Phase+Mains+Power T5072
T5102
Phase+Mains+Power+Encl T5102C54
T5072C54
Power rating (102) 102
(072) 072
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Display (DL) Local Control Panel (LCP)
Enclosure Class (54) IP54
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(5) 380-500/460-500V AC
Phase (T) Three Phases
Phase+Mains+Power T4122
T4102
Phase+Mains+Power+Encl T4122C54
T4102C54
Power rating (122) 122
(102) 102
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Dedicated Application (A) AQUA
Display (DL) Local Control Panel (LCP)
Enclosure Class (54) IP54
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
(5) 380-500/460-500V AC
Phase (T) Three Phases
Phase+Mains+Power T4122
T4102
Phase+Mains+Power+Encl T4122C54
T4102C54
Power rating (122) 122
(102) 102
VLT Series (8) VLT® 8000 Series

SPAREPARTS for FC-321

/Voltage Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality