Product details

Gross weight 0.7 kg
Net weight 0.5 kg
Volume 0 l
EAN 5710107592296

Printed Circuit Board (PCA)

Printed Circuit Assemblies Control card, standard

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Self-service spare part
Spare Part

SPARE PARTS VLT 5000 SERIES

Dedicated Application (C) China
Enclosure Type (C) Compact
Hardware Configuration (SB) Standard with brake
Mains Voltage U(in) (5) 380-500/460-500V AC
Phase (T) Three Phases
Power rating (072) 072
(150) 150
(172) 172
(052) 052
(272) 272
(250) 250
(075) 075
(152) 152
(350) 350
(032) 032
(175) 175
(450) 450
(252) 252
(352) 352
(275) 275
(452) 452
(016) 016
(060) 060
(062) 062
(162) 162
(042) 042
(262) 262
(362) 362
(022) 022
(100) 100
(122) 122
(222) 222
(200) 200
(102) 102
(300) 300
(125) 125
(400) 400
(202) 202
(027) 027
(302) 302
(225) 225
(402) 402
VLT Series (5) VLT® 5000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality