Wire for AC fan

175Z1796

assy,wire,ac fan,2 x 1,32mm

Product details

Gross weight 0.05 kg
Net weight 0.05 kg
Volume 0 l
EAN 5710107592968

Connections

Connections Connector, internal

SPARE PARTS VLT 5000 SERIES

Enclosure Class (54) IP54
Power rating (022) 022
(102) 102
(027) 027
(016) 016
(072) 072
(062) 062
(052) 052
(042) 042
(032) 032
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Enclosure Class (54) IP54
Power rating (022) 022
(122) 122
(102) 102
(016) 016
(027) 027
(072) 072
(062) 062
(052) 052
(042) 042
(032) 032
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Enclosure Class (54) IP54
Power rating (022) 022
(122) 122
(102) 102
(016) 016
(027) 027
(072) 072
(062) 062
(052) 052
(042) 042
(032) 032
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality