MCE101A56R0P3K20E54CAW
175U3316
MCE101A56R0P3K20E54CAW
40% - ED braking resistor
Resistance: 56 ohms
Braking power at 100% ED: 3.2 kW
Protection class: IP 54
HxWxD: 760x260x95 mm
Weight: 14.6 kg
Drawing number: 914CBT-HxxxCHT
MCE101A56R0P3K20E54CAW
40% - ED braking resistor
Resistance: 56 ohms
Braking power at 100% ED: 3.2 kW
Protection class: IP 54
HxWxD: 760x260x95 mm
Weight: 14.6 kg
Drawing number: 914CBT-HxxxCHT
Gross weight | 14.6 kg |
Net weight | 14.6 kg |
Volume | 19.76 l |
EAN | 5710107613724 |
Gross weight | 14.6 kg |
Net weight | 14.6 kg |
Volume | 19.76 l |
EAN | 5710107613724 |
Product Series | New Resistors |
Product Series | New Resistors |