MCE101A80R0P2K20E54CAW
175U3315
MCE101A80R0P2K20E54CAW
40% - ED braking resistor
Resistance: 80 ohms
Braking power at 100% ED: 2.2 kW
Protection class: IP 54
HxWxD: 560x260x95 mm
Weight: 11 kg
Drawing number: 914CBT-HxxxCHT
MCE101A80R0P2K20E54CAW
40% - ED braking resistor
Resistance: 80 ohms
Braking power at 100% ED: 2.2 kW
Protection class: IP 54
HxWxD: 560x260x95 mm
Weight: 11 kg
Drawing number: 914CBT-HxxxCHT
Gross weight | 11 kg |
Net weight | 11 kg |
Volume | 14.56 l |
EAN | 5710107613731 |
Gross weight | 11 kg |
Net weight | 11 kg |
Volume | 14.56 l |
EAN | 5710107613731 |
Product Series | New Resistors |
Product Series | New Resistors |