MCE101C22R0P8K00E20BAW
175U3238
MCE101C22R0P8K00E20BAW
40% - ED braking resistor
Resistance: 22 ohms
Braking power at 100% ED: 8 kW
Protection class: IP 20
HxWxD: 300x530x480 mm
Weight: 20 kg
Drawing number: 917CM15
MCE101C22R0P8K00E20BAW
40% - ED braking resistor
Resistance: 22 ohms
Braking power at 100% ED: 8 kW
Protection class: IP 20
HxWxD: 300x530x480 mm
Weight: 20 kg
Drawing number: 917CM15
Gross weight | 20 kg |
Net weight | 20 kg |
Volume | 0.763 l |
EAN | 5710107613960 |
Gross weight | 20 kg |
Net weight | 20 kg |
Volume | 0.763 l |
EAN | 5710107613960 |
Product Series | New Resistors |
Product Series | New Resistors |