MCE101C19R0P10K0E20BAW
175U3203
MCE101C19R0P10K0E20BAW
40% - ED braking resistor
Resistance: 19.0 ohms
Braking power at 100% ED: 10 kW
Protection class: IP 20
HxWxD: 300x530x480 mm
Weight: 22 kg
Drawing number: 917CM15
MCE101C19R0P10K0E20BAW
40% - ED braking resistor
Resistance: 19.0 ohms
Braking power at 100% ED: 10 kW
Protection class: IP 20
HxWxD: 300x530x480 mm
Weight: 22 kg
Drawing number: 917CM15
Gross weight | 25 kg |
Net weight | 25 kg |
Volume | 0.763 l |
EAN | 5710107614318 |
Gross weight | 25 kg |
Net weight | 25 kg |
Volume | 0.763 l |
EAN | 5710107614318 |
Product Series | New Resistors |
Product Series | New Resistors |