MCE101A270RP200RE54CAW
175U3007
MCE101A270RP200RE54CAW
10% - ED braking resistor
Resistance: 270 ohms
Braking power at 100% ED: 200 W.
Protection class: IP 54
HxWxD: 251x76x15 mm (flat pack)
Weight: 0.54 kg
Drawing number: 914CCHxxxCT
MCE101A270RP200RE54CAW
10% - ED braking resistor
Resistance: 270 ohms
Braking power at 100% ED: 200 W.
Protection class: IP 54
HxWxD: 251x76x15 mm (flat pack)
Weight: 0.54 kg
Drawing number: 914CCHxxxCT
Gross weight | 0.54 kg |
Net weight | 0.54 kg |
Volume | 0.286 l |
EAN | 5710107616008 |
Gross weight | 0.54 kg |
Net weight | 0.54 kg |
Volume | 0.286 l |
EAN | 5710107616008 |
Product Series | New Resistors |
Product Series | New Resistors |