Product details

Gross weight 4 kg
Net weight 4 kg
Volume 1.104 l
EAN 5715253332093

Capacitors

Capacitors Filter capacitor bank

SPARE PARTS FC 300 SERIES

DrivePro category Maintenance spare part
Spare Part

SPARE PARTS FOR ADVANCED HARMONIC FILTER

Current rating 20 A
Nominal frequency 60 Hz
Product series Advanced Harmonic Filter OF7P2
Voltage class 460 V AC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality