MCE101A240RP200RE65CBN

175U0986

Type: BWD500240
for VLT types: 2840 (380-480V) 2 pieces in parallel / 5006 (380-500V) 2 pieces.
parallel / FC300 P4K0 (380-480 / 500V) 2 pieces parallel
(hereinafter general technical data on the braking resistor,
Duty cycle / braking power depending on
Nominal power: 200W
Resistance value: 240Ohm
Braking power:
40% ED / cycle time 120s 400W
30% ED / cycle time 120s 500W
20% ED / cycle time 120s 700W
10% ED / cycle time 120s 1200W
5% ED / cycle time 120s 2000W
2% ED / cycle time 120s 4000W
Degree of protection: IP65
Dimensions HxWxD: 216 x 80 x 15mm
Weight: 0.6kg

Product details

Gross weight 0.55 kg
Net weight 0.55 kg
Volume 0 l
EAN 5702427041424

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality