Capacitor Bank AHF DA/B 400V-50Hz-204A
175U0146
*)Reference picture: Number of capacitors and wiring may vary from type
to type
*)Reference picture: Number of capacitors and wiring may vary from type
to type
Gross weight | 9.2 kg |
Net weight | 9.2 kg |
Volume | 17.68 l |
Gross weight | 9.2 kg |
Net weight | 9.2 kg |
Volume | 17.68 l |
Capacitors | Filter capacitor bank |
Capacitors | Filter capacitor bank |