Capacitor Bank AHF DA/B 400V-50Hz-082A
175U0142
*)Reference picture: Number of capacitors and wiring may vary from type
to type
*)Reference picture: Number of capacitors and wiring may vary from type
to type
Gross weight | 4 kg |
Net weight | 4 kg |
Volume | 0.113 l |
Gross weight | 4 kg |
Net weight | 4 kg |
Volume | 0.113 l |
Capacitors | Filter capacitor bank |
Capacitors | Filter capacitor bank |