Capacitor Bank AHF DA/B 400V-50Hz-040A
175U0139
*)Reference picture: Number of capacitors and wiring may vary from type
to type
*)Reference picture: Number of capacitors and wiring may vary from type
to type
Gross weight | 2.3 kg |
Net weight | 2.3 kg |
Volume | 0.113 l |
EAN | 5715253330556 |
Gross weight | 2.3 kg |
Net weight | 2.3 kg |
Volume | 0.113 l |
EAN | 5715253330556 |
Capacitors | Filter capacitor bank |
Capacitors | Filter capacitor bank |
DrivePro category |
Maintenance spare part Spare Part |
DrivePro category |
Maintenance spare part Spare Part |