Product details

Gross weight 2.7 kg
Net weight 2.4 kg
Volume 11.2 l
EAN 5702427182479

Mechanics

Mechanics Instl box FCD wall mount

SPARE PARTS FCD 300 SERIES

Power Rating (11) 1.1kW / 1.5 HP
(03) 0.37kW / 0.5 HP
(15) 1.5kW / 2.0 HP
(05) 0.55kW / 0.75 HP
(07) 0.75kW / 1.0 HP
Terminal Connection (T63) Wall, metr, dbl, sw, sp

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality