Product details

Gross weight 0.1 kg
Net weight 0.1 kg
Volume 0 l
EAN 5710107593569

Printed Circuit Board (PCA)

Printed Circuit Assemblies Control card with HPFB

SPARE PARTS FCD 300 SERIES

Coating (C0) Without coating
Dedicated Application (P) Process
DrivePro category Suitcase spare part
Recommended spare part
Self-service spare part
Spare Part
Enclosure Class (66) IP66
Enclosure Type (P) Top-coated compact
Fieldbus Option (F30) DeviceNet
Frame Size A-Frame
B-Frame
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
RFI Filter (R1) EN 55011 Class A1
VLT Series (3) VLT® FCD / DMS Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality