Product details

Gross weight 0.118 kg
Net weight 0.077 kg
Volume 0 l
EAN 5710107593576

Printed Circuit Board (PCA)

Printed Circuit Assemblies Control card with HPFB

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Self-service spare part
Spare Part

SPARE PARTS FCD 300 SERIES

Coating (C0) Without coating
Dedicated Application (P) Process
Enclosure Class (66) IP66
Enclosure Type (P) Top-coated compact
Fieldbus Option (F70) AS-i bus
Frame Size A-Frame
B-Frame
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
RFI Filter (R1) EN 55011 Class A1
VLT Series (3) VLT® FCD / DMS Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality