Product details

Gross weight 2.3 kg
Net weight 2.3 kg
Volume 2 l
EAN 5702427182868

Mechanics

Mechanics Instl box FCD wall mount

SPARE PARTS FCD 300 SERIES

Coating (C0) Without coating
Dedicated Application (P) Process
Display (DC) With display connector
Enclosure Class (66) IP66
Enclosure Type (P) Top-coated compact
Frame Size A-Frame
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Phase+Mains+Power T407
T415
T405
T403
T411
Phase+Mains+Power+Encl T411P66
T403P66
T405P66
T407P66
T415P66
Power Rating (11) 1.1kW / 1.5 HP
(03) 0.37kW / 0.5 HP
(15) 1.5kW / 2.0 HP
(05) 0.55kW / 0.75 HP
(07) 0.75kW / 1.0 HP
RFI Filter (R1) EN 55011 Class A1
Terminal Connection (T52) Wall, metric, double
VLT Series (3) VLT® FCD / DMS Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality