Brake resistor, FCD 302
175N2117
PTC braking resistor for FCD 311-335 for mounting in an installation box
1-2% ED
PTC braking resistor for FCD 311-335 for mounting in an installation box
1-2% ED
Gross weight | 0.2 kg |
Net weight | 0.2 kg |
Volume | 0 l |
EAN | 5702427071681 |
Gross weight | 0.2 kg |
Net weight | 0.2 kg |
Volume | 0 l |
EAN | 5702427071681 |
Electro Mechanics | Resistor brake snubber |
Electro Mechanics | Resistor brake snubber |
Hardware Configuration |
(DE) Ext. w. brake and fuse/di (PB) St. w. 24V s.,fuse,dis&br (EB) Ext. with brake (ER) Ext. w. reverse and brake (SB) Standard with brake |
Phase+Mains+Power |
T415 T411 T422 T430 |
Phase+Mains+Power+Encl |
T411P66 T430P66 T415P66 T422P66 |
Power Rating |
(11) 1.1kW / 1.5 HP (22) 2.2kW / 3.0 HP (15) 1.5kW / 2.0 HP (30) 3.0kW / 4.0 HP |
VLT Series | (3) VLT® FCD / DMS Series |
Hardware Configuration |
(DE) Ext. w. brake and fuse/di (PB) St. w. 24V s.,fuse,dis&br (EB) Ext. with brake (ER) Ext. w. reverse and brake (SB) Standard with brake |
Phase+Mains+Power |
T415 T411 T422 T430 |
Phase+Mains+Power+Encl |
T411P66 T430P66 T415P66 T422P66 |
Power Rating |
(11) 1.1kW / 1.5 HP (22) 2.2kW / 3.0 HP (15) 1.5kW / 2.0 HP (30) 3.0kW / 4.0 HP |
VLT Series | (3) VLT® FCD / DMS Series |
Options | Power options |
Options | Power options |