Kit Plastic 202 CV3 075-110

175G9166

Kit Plastic 202 CV3 075-110

Product details

Gross weight 0.55 kg
Net weight 0.4 kg
Volume 8.449 dm3
EAN 5710107593729

Mechanics

Mechanics Enclosure front cover

SPARE PARTS MCD 200 SERIES

Control Supply Voltage (CV3) 110/240 VAC or 440 VAC
MCD Series (202) 202
Power Rating (110) 110 kW 200A:4-6: 594
(090) 90 kW 170A:4-6: 594
(075) 75 kW 140A:4-6: 594

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality