Product details

Gross weight 0.9 kg
Net weight 0.8 kg
Volume 0 l
EAN 5710107593767

Mechanics

Mechanics Enclosure front cover

SPARE PARTS MCD 200 SERIES

Control Supply Voltage (CV1) 24 VAC/VDC
MCD Series (202) 202
Power Rating (055) 55 kW 100A:4-6: 594
(045) 45 kW 85A:4-6: 594
(037) 37 kW 75A:4-6: 594

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality