Product details

Gross weight 0.7 kg
Net weight 0.6 kg
Volume 8.362 dm3
EAN 5710107593781

Mechanics

Mechanics Enclosure front cover

SPARE PARTS MCD 200 SERIES

Control Supply Voltage (CV3) 110/240 VAC or 440 VAC
MCD Series (201) 201
Power Rating (110) 110 kW 200A:4-6: 594
(090) 90 kW 170A:4-6: 594
(075) 75 kW 140A:4-6: 594

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality