Product details

Gross weight 0.7 kg
Net weight 0.6 kg
Volume 8.665 dm3
EAN 5710107593811

Mechanics

Mechanics Enclosure front cover

SPARE PARTS MCD 200 SERIES

Control Supply Voltage (CV1) 24 VAC/VDC
MCD Series (201) 201
Power Rating (110) 110 kW 200A:4-6: 594
(090) 90 kW 170A:4-6: 594
(075) 75 kW 140A:4-6: 594

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality