Product details

Gross weight 0.9 kg
Net weight 0.8 kg
Volume 7.721 dm3
EAN 5710107593828

Mechanics

Mechanics Enclosure front cover

SPARE PARTS MCD 200 SERIES

Control Supply Voltage (CV1) 24 VAC/VDC
MCD Series (201) 201
Power Rating (055) 55 kW 100A:4-6: 594
(045) 45 kW 85A:4-6: 594
(037) 37 kW 75A:4-6: 594

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality