Product details

Gross weight 0.35 kg
Net weight 0.3 kg
Volume 1.11 dm3
EAN 5710107594337

Electro Mechanics

Electro Mechanics Sensors current

SPARE PARTS MCD 200 SERIES

Power Rating (110) 110 kW 200A:4-6: 594
(090) 90 kW 170A:4-6: 594
(075) 75 kW 140A:4-6: 594

SPARE PARTS MCD 500 SERIES

Current Rating (0215) 215A, AC53b 3-30:570
(0245) 245A, AC53a 3-30:50-6
(0141) 141A, AC53b 3-30:570
(0131) 131A, AC53b 3-30:570
(0195) 195A, AC53b 3-30:570
DrivePro category Suitcase spare part
Spare Part
MCD Series (5) 500 Series
Reserved (X) Reserved

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality