Kit Interface PCB 201 007-030

175G9018

Kit, Interface PCB, 201, 007-030

Product details

Gross weight 0.2 kg
Net weight 0.2 kg
Volume 1.357 dm3
EAN 5710107578535

Printed Circuit Board (PCA)

Printed Circuit Assemblies Interface card

SPARE PARTS MCD 200 SERIES

MCD Series (201) 201
Power Rating (022) 22 kW 48A:4-6: 354
(015) 15 kW 34A:4-6: 354
(007) 7 kW 18A:4-6: 354
(018) 18 kW 42A:4-6: 354
(030) 30 kW 60A:4-6: 354

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality