Product details

Gross weight 0.2 kg
Net weight 0.2 kg
Volume 1.188 l
EAN 5710107578597

Printed Circuit Board (PCA)

Printed Circuit Assemblies Control card, standard

SPARE PARTS MCD 200 SERIES

Control Supply Voltage (CV3) 110/240 VAC or 440 VAC
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Mains Voltage (4) 200-440 VAC
MCD Series (202) 202

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality