Shaft Seal Set Size 2 (10pcs)
175G8191
Shaft seal spart part kit for ISD 510 size 2 motors.
10 shaft seals per kit.
Shaft seal spart part kit for ISD 510 size 2 motors.
10 shaft seals per kit.
Gross weight | 245 g |
Net weight | 200 g |
Volume | 3.52 dm3 |
EAN | 5714853346684 |
Gross weight | 245 g |
Net weight | 200 g |
Volume | 3.52 dm3 |
EAN | 5714853346684 |
Mechanics | Gasket |
Mechanics | Gasket |
Flange Size | (F084) 84 mm |
Product Group | VLT® Integrated Servo Drive |
Product Variant | (510) ISD 510 |
Flange Size | (F084) 84 mm |
Product Group | VLT® Integrated Servo Drive |
Product Variant | (510) ISD 510 |