Product details

Gross weight 0.65 kg
Net weight 0.549 kg
Volume 6.992 dm3
EAN 5710107578641

Printed Circuit Board (PCA)

Printed Circuit Assemblies Control card, standard

SPARE PARTS MCD 500 SERIES

Control Voltage (CV1) 24 VAC/VDC
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Enclosure (G2) Frame size 2
(G3) Frame size 3
(G4) Frame size 4
(G5) Frame size 5
Mains Voltage (5) 200-525 VAC
MCD Series (5) 500 Series
Phase (T) Three phase

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality