Product details

Gross weight 0.9 kg
Net weight 0.9 kg
Volume 0.167 hl
EAN 5710107578726

Printed Circuit Board (PCA)

Printed Circuit Assemblies Snubber card, overvoltage mod.

SPARE PARTS MCD 500 SERIES

Current Rating (0595) 595A, AC53a 3-30:50-6
(0619) 619A, AC53a 3-30:50-6
(0790) 790A, AC53a 3-30:50-6
(0927) 927A, AC53a 3-30:50-6
(0360) 360A, AC53a 3-30:50-6
(0428) 428A, AC53a 3-30:50-6
(0380) 380A, AC53a 3-30:50-6
MCD Series (5) 500 Series
Reserved (X) Reserved

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality