Product details

Gross weight 0.4 kg
Net weight 0.3 kg
Volume 0.454 dm3
EAN 5710107578948

Connections

Connections Busbar input

SPARE PARTS MCD 500 SERIES

Current Rating (0037) 37A, AC53b 3-30:330
(0053) 53A, AC53b 3-30:330
(0021) 21A, AC53b 3-30:330
(0043) 43A, AC53b 3-30:330
MCD Series (5) 500 Series
Reserved (X) Reserved

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality