Product details

Gross weight 0.5 kg
Net weight 0.4 kg
Volume 0.273 hl
EAN 5710107579037

Mechanics

Mechanics Enclosure top cover

SPARE PARTS MCD 500 SERIES

Current Rating (0215) 215A, AC53b 3-30:570
(0141) 141A, AC53b 3-30:570
(0131) 131A, AC53b 3-30:570
(0195) 195A, AC53b 3-30:570
MCD Series (5) 500 Series
Reserved (X) Reserved

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality