Product details

Gross weight 0.2 kg
Net weight 0.2 kg
Volume 1.244 dm3
EAN 5710107579167

Electro Mechanics

Electro Mechanics Heatsink fan

SPARE PARTS MCD 500 SERIES

Current Rating (0105) 105A, AC53b 3-30:570
(0215) 215A, AC53b 3-30:570
(0068) 68A, AC53b 3-30:570
(0089) 89A, AC53b 3-30:570
(0131) 131A, AC53b 3-30:570
(0084) 84A, AC53b 3-30:570
(0195) 195A, AC53b 3-30:570
DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Spare Part
MCD Series (5) 500 Series
Reserved (X) Reserved

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality