175G5250
MCD202075T6CV1
VLT® Compact Starter MCD 202
75 kW 140A:4-6: 594
Three phase, 200-575 VAC
Control voltage: 24 VAC/VDC
(C) C-Frame
VLT® Compact Starter MCD 200 from Danfoss includes two
families of soft starters in the power range 7.5–110 kW.
The series offers easy DIN rail mounting for sizes up to 30 kW,
2-wire or 3-wire start/stop control and excellent starting
duty (4 x Ie for 6 seconds).
Heavy starting rating at 4x Ie for 20 seconds.
Compatible with grounded delta power systems.