MCD202075T6CV3

175G5239

MCD202075T6CV3
VLT® Compact Starter MCD 202
75 kW 140A:4-6: 594
Three phase, 200-575 VAC
Control voltage: 110/240 VAC or 440 VAC
(C) C-Frame

Model code: MCD202075T6CV3

Product details

Gross weight 7.6 kg
Net weight 6.8 kg
Volume 25.792 l
EAN 5702427098787

VLT® COMPACT STARTER MCD200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group MCD VLT® Soft Starter MCD
MCD Series 202 202
Power Rating 075 75 kW 140A:4-6: 594
Phase T Three phase
Mains Voltage 6 200-575 VAC
Control Supply Voltage CV3 110/240 VAC or 440 VAC
Frame Size C (C) C-Frame
Typecode Part 1 MCD202075T6CV3
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD202075T6CV3
ECCN EU Y901
ECCN US EAR99
Calculated Gross Weight [kg] 7.3
Calculated Net Weight [kg] 6.5
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality