MCD201075T6CV1

175G5206

MCD201075T6CV1
VLT® Compact Starter MCD 201
75 kW 140A:4-6: 594
Three phase, 200-575 VAC
Control voltage: 24 VAC/VDC
(C) C-Frame

Model code: MCD201075T6CV1

Product details

Gross weight 6.1 kg
Net weight 6.1 kg
Volume 0 l
EAN 5702427098466

VLT® COMPACT STARTER MCD200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group MCD VLT® Soft Starter MCD
MCD Series 201 201
Power Rating 075 75 kW 140A:4-6: 594
Phase T Three phase
Mains Voltage 6 200-575 VAC
Control Supply Voltage CV1 24 VAC/VDC
Frame Size C (C) C-Frame
Typecode Part 1 MCD201075T6CV1
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD201075T6CV1
Calculated Gross Weight [kg] 7.3
Calculated Net Weight [kg] 6.5
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality