MCD201110T4CV3

175G5175

MCD201110T4CV3
VLT® Compact Starter MCD 201
110 kW 200A:4-6: 594
Three phase, 200-440 VAC
Control voltage: 110/240 VAC or 440 VAC
(C) C-Frame

Model code: MCD201110T4CV3

Product details

Gross weight 6.9 kg
Net weight 6.1 kg
Volume 25.792 l
EAN 5702427098152

VLT® COMPACT STARTER MCD200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group MCD VLT® Soft Starter MCD
MCD Series 201 201
Power Rating 110 110 kW 200A:4-6: 594
Phase T Three phase
Mains Voltage 4 200-440 VAC
Control Supply Voltage CV3 110/240 VAC or 440 VAC
Frame Size C (C) C-Frame
Typecode Part 1 MCD201110T4CV3
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD201110T4CV3
ECCN EU Y901
ECCN US EAR99
Calculated Gross Weight [kg] 7.3
Calculated Net Weight [kg] 6.5
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality