Kit Snubber for S3 size starter
175G0218
Each kit contains 3 Snubbers and is covering a full replacement for
MCD600 frame size S3
Each kit contains 3 Snubbers and is covering a full replacement for
MCD600 frame size S3
Gross weight | 170 g |
Net weight | 170 g |
Volume | 3.194 l |
EAN | 5714853346592 |
Gross weight | 170 g |
Net weight | 170 g |
Volume | 3.194 l |
EAN | 5714853346592 |
Printed Circuit Assemblies | Snubber card |
Printed Circuit Assemblies | Snubber card |
/Current Rating |
667 A 950 A 654 A 1134 A 839 A 1154 A 590 A 1250 A 736 A 979 A |
/Series | (6) 600 series |
/Current Rating |
667 A 950 A 654 A 1134 A 839 A 1154 A 590 A 1250 A 736 A 979 A |
/Series | (6) 600 series |