Kit Bypass Contactor for S3 size starter
175G0217
Each kit contains 1 internal bypass contactor. MCD600 soft starters
requires 3 internal bypass contactors for a full replacement
Each kit contains 1 internal bypass contactor. MCD600 soft starters
requires 3 internal bypass contactors for a full replacement
Gross weight | 1.25 kg |
Net weight | 1.25 kg |
Volume | 2.666 l |
EAN | 5714853346585 |
Gross weight | 1.25 kg |
Net weight | 1.25 kg |
Volume | 2.666 l |
EAN | 5714853346585 |
Electro Mechanics | Contactor |
Electro Mechanics | Contactor |
/Current Rating |
667 A 950 A 654 A 1134 A 839 A 1154 A 1250 A 736 A 979 A |
/Series | (6) 600 series |
/Current Rating |
667 A 950 A 654 A 1134 A 839 A 1154 A 1250 A 736 A 979 A |
/Series | (6) 600 series |